SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This section identifies the requirements for initializing the surrounding modules when the GP timer module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the GP timer. For more information, see Section 24.2.3, GP Timers Integration, and Section 24.2.2, GP Timers Environment. Table 24-11 summarizes the surrounding modules.
| Surrounding Modules | Comments |
|---|---|
| PRCM | The module interface and functional clocks must be enabled. For more information about the module configuration, see Module-Level Clock Management, in Power, Reset, and Clock Management. |
| Control module | The module-specific pad muxing must be set in the control module. For more information about the module configuration, see Pad Configuration Registers, in Control Module. |
| IRQ_CROSSBAR | The IRQ_CROSSBAR configuration must be done to enable the interrupts from the GP timer module. See IRQ_CROSSBAR Module Functional Description. |