SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Assume the data-output register (or one of the interrupt or wake-up-enable registers) contains the binary value 0b0000 0001 0000 0001 and bit 0 is to be cleared.
With the clear instruction feature, write 0b0000 0000 0000 0001 at the address of the clear data-output register (or at the address of the clear interrupt or wake-up-enable register). After this write operation, a reading of the data-output register (or the interrupt or wake-up-enable register) returns 0b0000 0001 0000 0000; bit 0 is cleared.
Although the general-purpose interface registers are 32 bits wide, only the 16 least-significant bits (LSBs) are represented in this example.
Figure 29-12 is an example of a clear instruction.
Figure 29-12 GPIO_CLEARDATAOUT Register Example