SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The DRA75xP, DRA74xP device is offered in a 760-ball, 23×23-mm, 0.8-mm ball pitch with Via Channel™ Array (VCA) technology, ABZ ball grid array (BGA) package.
The DRA77xP, DRA76xP device is offered in a 784-ball, 23×23-mm, 0.8-mm ball pitch with Via Channel™ Array (VCA) technology, ACD ball grid array (BGA) package.
Figure 1-2 is the block diagram of the DRA75xP, DRA74xP, DRA77xP, DRA76xP device.
Figure 1-2 DRA75xP, DRA74xP, DRA77xP, DRA76xP Block DiagramThe supported set of features and peripherals is device part number dependent. Refer to device-specific Data Manual, for more information.
Table 1-1 provides a feature comparison between DRA7xxP and DRA75x/DRA74x devices, highlighting only the differences.
For a complete DRA7xxP device comparisson and information on supported frequencies for MPU, DSP, GPU, DDR, etc. refer to device-specific Data Manual.
| Features | DRA75x | DRA74x | DRA75xP | DRA74xP | DRA77xP | DRA76xP | |
|---|---|---|---|---|---|---|---|
| ABC 23x23 760-pin | ABC 23x23 760-pin | ABZ 23x23 760-pin compatible package | ABZ 23x23 760-pin compatible package | ACD 23x23 784-pin high performance package | ACD 23x23 784-pin high performance package | ||
| DSP | DSP1 | Yes | Yes | Yes with L1D ECC | Yes with L1D ECC | Yes with L1D ECC | Yes with L1D ECC |
| DSP2 | Yes | No | Yes with L1D ECC | No | Yes with L1D ECC | No | |
| ISS | ISS | No | No | Yes | Yes | Yes | Yes |
| VIP | VIP1 | Yes | Yes | Yes | Yes | Yes | Yes |
| VIP2 | Yes | Yes | Yes | Yes | Yes | Yes | |
| VIP3 | Yes | Yes | No | No | No | No | |
| CAL/CSI2 | CSI2_0 | No | No | No | No | Yes | Yes |
| CSI2_1 | No | No | No | No | Yes | Yes | |
| CAN | DCAN1(1) | Yes | Yes | Yes | Yes | Yes | Yes |
| DCAN2(1) | Yes | Yes | Yes | Yes | Yes | Yes | |
| MCAN with FD(1) | No | No | Yes | Yes | Yes | Yes | |
| MLB | MLB | 2048 Fs | 2048 Fs | 4096 Fs | 4096 Fs | 4096 Fs | 4096 Fs |
| EMIF | EMIF1 | Up to 2GB | Up to 2GB | Up to 2GB (with optional R-mod-W ECC) | Up to 2GB | Up to 2GB (with optional R-mod-W ECC) | Up to 2GB |
| EMIF2 | Up to 2GB | Up to 2GB | Up to 2GB | Up to 2GB | Up to 2GB | Up to 2GB | |
| RTC | RTC | Yes | Yes | Yes | Yes | No | No |