SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
There is a dedicated thermal sensor to monitor operating temperature of the GPU subsystem in the chip. The GPU temperature processing logic is located within the device CTRL_MODULE_CORE and is capable to generate a thermal alert interrupt which can be mapped to all (host) interrupt controllers within the device, via the device IRQ_CROSSBAR. The thermal logic can also generate a thermal shut-down warm reset event to the device PRCM. For further details on the GPU thermal management operation features and register settings, refer to the Section 20.4.6.2, Thermal Management Related Registers of the Chapter 20, Control Module.