SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Let:
The top-left page coordinates (Px0, Py0) and bottom-right page coordinates (Px1, Py1) that correspond to the frame are given by: Px0 = (64.x0.22-c) / W, Py0 = (32.y0.22-c) / H, Px1 = (64.x1.22-c) / W and Py1 = (32.y1.22-c) / H.
In its natural orientation, the TILER container consists of 8192 lines of 16,384 pixels of 8 bits, or 4096 lines of 16,384 pixels of 16 bits, or 4096 lines of 8192 pixels of 32 bits.
The page area type has the same structure as the DMM_PAT_AREA_i registers. For instance, the 8-bit frame-buffer described in Figure 17-44 and ranging from the top-left pixel at (16, 32) to the bottom-right pixel at (223, 159) in the natural orientation view, is mapped from the top-left page at P0,0 to the bottom-right page P3,2.