SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 26-235 lists the transmit-only procedure using the polling method.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the channel according to the mode. | See Table 26-211 | |
| Start the channel. | MCSPI_CHxCTRL[0] EN | 1 |
| Write the transmitter register with data. | MCSPI_TXx | 0x- |
| Wait until end of transfer? | MCSPI_CHxSTAT[2] EOT | =1 |
| Stop the channel. | MCSPI_CHxCTRL[0] EN | 0 |