SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
According to the CAN Specification (ISO11898), the DCAN provides a mechanism to automatically retransmit frames which have lost arbitration or have been disturbed by errors during transmission. The frame transmission service will not be confirmed to the user before the transmission is successfully completed.
By default, this automatic retransmission is enabled. It can be disabled by setting bit disable automatic retransmission ( DCAN_CTL[5] DAR = 1). Further details to this mode are provided in Section 26.10.4.8.3, Transmission of Messages in Event Driven CAN Communication.