SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4824 3600 | Instance | MPU_PRCM_CM_C0 |
| Description | This register enables the CPU domain power state transition. It controls the HW supervised domain power state transition between ON-ACTIVE and ON-INACTIVE states. It also holds 1 status bit per clock input of the domain. | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CLKTRCTRL | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:2 | RESERVED | Reserved | R | 0x0000 0000 |
| 1:0 | CLKTRCTRL | Controls the full domain transition of the CPU domain. | RW | 0x0 |
| 0x0: NO_SLEEP: Sleep transition cannot be initiated. Wakeup transition may, however, occur. | ||||
| 0x1: Reserved | ||||
| 0x2: SW_WKUP: Start a software forced wakeup transition on the domain.0x1: Reserved | ||||
| 0x3: HW_AUTO: Automatic transition is enabled. Sleep and wakeup transition are based upon hardware conditions. |
| Dual Cortex-A15 MPU Subsystem Register Manual |
| Address Offset | 0x0000 0020 | ||
| Physical Address | 0x4824 3620 | Instance | MPU_PRCM_CM_C0 |
| Description | This register manages the CPU clocks. | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | STBYST | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:1 | RESERVED | Reserved | R | 0x0000 0000 |
| 0 | STBYST | Module standby status. [warm reset insensitive] | R | 0x1 |
| Read 0x0: Module is functional (not in standby). | ||||
| Read 0x1: Module is in standby. |
| Dual Cortex-A15 MPU Subsystem Register Manual |