SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
On-chip debug and trace events can be exported to external equipment through the debug (trace) port of the device. The following exportable debug events and trace sources are supported:
Note that not all debug and trace features can be supported concurrently because of the limited number of pins allocated to debug. Thus, multiplexing among debug and trace sources is implemented. The configuration and the debug/trace source selection occur through the DRM module embedded in the debug subsystem.
Table 35-2 describes the trace port signals.
| Pin Name | Internal Signal Name | I/O(1) | Pull Type (2) | Description |
|---|---|---|---|---|
| emu19 | EMU19 | O | PD | Emulator pin 19 |
| emu18 | EMU18 | O | PD | Emulator pin 18 |
| emu17 | EMU17 | O | PD | Emulator pin 17 |
| emu16 | EMU16 | O | PD | Emulator pin 16 |
| emu15 | EMU15 | O | PD | Emulator pin 15 |
| emu14 | EMU14 | O | PD | Emulator pin 14 |
| emu13 | EMU13 | O | PD | Emulator pin 13 |
| emu12 | EMU12 | O | PD | Emulator pin 12 |
| emu11 | EMU11 | O | PD | Emulator pin 11 |
| emu10 | EMU10 | O | PD | Emulator pin 10 |
| emu9 | EMU9 | O | PD | Emulator pin 9 |
| emu8 | EMU8 | O | PD | Emulator pin 8 |
| emu7 | EMU7 | O | PD | Emulator pin 7 |
| emu6 | EMU6 | O | PD | Emulator pin 6 |
| emu5 | EMU5 | O | PD | Emulator pin 5 |
| emu4 | EMU4 | O | PD | Emulator pin 4 |
| emu3 | EMU3 | O | PD | Emulator pin 3 |
| emu2 | EMU2 | O | PD | Emulator pin 2 |
| emu1 | EMU1 | I/O | PU | Emulator pin 1 |
| emu0 | EMU0 | I/O | PU | Emulator pin 0 |
The emu[19:0] pins are shared with other functional (application) pins on the device boundary. To use the emu[19:0] pins, the user must program the device application pin manager (Control Module) appropriately. For more information, see Chapter 20, Control Module.
For more information about DRM multiplexing and concurrent debug modes, see Section 35.11, Concurrent Debug Modes.