SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The MPU subsystem is divided into six power domains controlled by the local or global PRCM module, as shown in Figure 4-9.
Figure 4-9 MPU Subsystem Power Domains OverviewThe MPU debug and trace modules are implemented in various power domains. For more information, see Chapter 35, On-Chip Debug Support.
The device-level power domains are directly aligned with voltage domains and thus can be represented as a cross-reference to the different voltage domains.
For information about the physical power domains (PD_MPU, PD_MPUAON, PD_WKUPAON, and PD_EMU) and the related voltage domains, see Power, Reset, and Clock Management.