SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The L2 memory can also be split into L2 RAM (normal addressable on-chip memory) and L2-cache for caching external to the DSP meagmodule memory locations. The on-chip integrated L2 memory total size is 288 KiB. The L2 memory is shared between data and program word sources within and outside the DSP C66x CorePac. The L2 memory is divided into two physical 128 bit-wide banks, accesses to which are interleaved on address LSB. Each of the two L2 banks is further split into 4 subbanks.
Only 256 KiB of the L2 memory are cacheable in the device DSP. The remaining 32 KiB are always mapped as static RAM.
The L2 memory features a dynamically configurable cache size (32 KiB, 64 KiB, 128 KiB and 256 KiB) defined via L2 configuration register - L2CFG[2:0] L2MODE bitfield. The additional (to the 32KiB fixed SRAM L2) SRAM available is 256-KiB minus the cache size.
L2 memory controller is responsible for MDMA bus error events reporting. The DSP C66x CorePac MDMA bus error event is exported outside the C66x DSP CorePac in the subsystem, and can be enabled to trigger the ERRINT_IRQ aggregated interrupt output. See also corresponding "MDMAERREVT" event in the Table 5-5.
The MDMA bus error event is not exported outside DSP subsystem. However it is merged (OR-ed) along with other error event sources within the DSP subsystem to produce a single ERRINT_IRQ interrupt exported outside the DSP subsystem.
For more details on ERRINT_IRQ generation and asscoiated event registers at DSP_SYSTEM level, refer to the Section 5.3.4.2.2.