SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
As mentioned previously, the resizer can support RAW, YUV4:2:0, and YUV4:2:2 formats. The resizer engines can also support RGB output: RGB5:6:5 and ARGB32.
The RGB5:6:5 data is 16 bits wide and consists of 5 bits for red, 6 bits for green, and 5 bits for blue.
The following table shows the way RGB5:6:5 is stored to memory. This data format is compatible with the display controller. Only the little-endian memory representation is supported.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R1 | G1 | B1 | R0 | G0 | B0 | ||||||||||||||||||||||||||
The ARGB32 data is 32 bits wide and consists of 8 bits for alpha, 8 bits for red, 8 bits for green, and 8 bits for blue. The alpha value is global and is set for the entire frame; registers control the alpha value: the RZx_RGB_BLD register controls the alpha values of resizer A and resizer B.
The following table shows the way ARGB32 is stored to memory. This data format is compatible with the display controller. This representation is endiannism invariant: it is the same for little endian and big endian.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| A | R | G | B |
The RGB output is enabled by setting the RZx_RGB_EN[0] RGB_EN bit to 1.
The RGB format is set by the RZx_RGB_TYP[0] TYP bit (0 for ARGB32 format and 1 for RGB5:6:5).
To handle the horizontal border conditions, the left-most Chroma sample or the right-most Chroma sample is duplicated on the left or the right.
Software must make it possible to remove 2 pixels on the left and/or right to take care of the issues that Chroma duplication introduces on the borders. The RZx_RGB_TYP[1] MSK0 and RZx_RGB_TYP[2] MSK1 bits control this feature.
Figure 9-104 shows the ISS ISP RSZ chroma position and upsampling.
Figure 9-104 ISS ISP RSZ Chroma Position and UpsamplingIn case Cb/Cr in the input image is flipped, the RSZ_SRC_FMT1[3] CHR bit must be set to 1 to assure correct color conversion. This setting restores the right order in YUV to RGB conversion, and generates correct RGB colors.