SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Once the system has booted and upon triggering a warm reset at device level (it can be triggered by the warm-reset push button, a timer, watchdog, etc.), it is important that the eMMC device is properly brought to its PRE-IDLE state so that the next Alternative Boot operation succeeds. This is ensured by the eMMC RST_N pin to be connected to device rstoutn pin (warm reset). Not doing so would make the boot procedure fail after a warm reset.