SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Breakpoints are supported through the single-address invalidate operation summarized in Section 8.1.3.4.4.3, Single-Address Invalidate – For Breakpoint Operation. The emulation software replaces a functional instruction in system memory with the breakpoint opcode, and then invalidates that address in program cache through the range-based invalidate operation.