SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Figure 34-3 shows the clock and reset environment where clocks and reset-related signals are gathered at the system level, the system-expansion signals, and the crystal oscillator connection.
Figure 34-3 Clock, Reset, and Control Environment OverviewFigure 34-3 is a typical example of clock, reset and control connections between the device and a PMIC. Refer to the Device Data Manual for the supported PMIC(s) for your device and for more information on these balls.
For PMIC ball description, see the respective PMIC Data Sheet.
The main features of the system interface are: