SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 24-73 lists the steps for the basic configuration of the watchdog timer.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Disable the watchdog timer. | See Section 24.4.4.2.1.2. | |
| Set prescaler value. | WCLR[4:2] PTV | 0x- |
| Enable prescaler. | WCLR[5] PRE | 0x1 |
| Load delay configuration value. | WDLY | 0x- |
| Load timer counter value. | WCRR | 0x- |
| Enable the watchdog timer. | See Section 24.4.4.2.1.3. |