SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure register submode TCR_TLR | see Table 26-119 | 0x7 |
| Load the start and halt trigger value. | UART_TCR[7:4] AUTO_RTS_START | 0x- |
| UART_TCR[3:0] AUTO_RTS_HALT | ||
| Enable or disable receive and transmit hardware flow control mode. | UART_EFR[7] AUTO_CTS_EN | 0x- |
| UART_EFR[6] AUTO_RTS_EN |