SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
| 71:62 | 61:60 | 59:48 | 47:27 | 26:24 | 23:19 | 18:16 | 15:11 | 10:8 | 7:3 | 2:0 |
| Reserved | ENTRY_TYPE(10) | VLAN_ID | Reserved | FORCE_UNTAGGED_EGRESS | Reserved | REG_MCAST_FLOOD_MASK | Reserved | UNREG_MCAST_FLOOD_MASK | Reserved | VLAN_MEMBER_LIST |
Table Entry Type (ENTRY_TYPE)
10: VLAN entry
VLAN ID (VLAN_ID)
The unique identifier for VLAN identification. This is the 12-bit VLAN ID.
Force Untagged Packet Egress (FORCE_UNTAGGED_EGRESS)
This field causes the packet VLAN tag to be removed on egress (except on port 0).
Registered Multicast Flood Mask (REG_MCAST_FLOOD_MASK)
Mask [port 2-1-0] used for multicast when the multicast address is found.
Unregistered Multicast Flood Mask (UNREG_MCAST_FLOOD_MASK)
Mask [port 2-1-0] used for multicast when the multicast address is not found.
VLAN Member List (VLAN_MEMBER_LIST)
This 3-bit field indicates which port(s) are members of the associated VLAN.