SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The IF1 and IF2 register sets control the data transfer to and from the message object. DCAN_IF1CMD/DCAN_IF2CMD address the desired message object in the message RAM and specifies whether a complete message object or only parts should be transferred. The data transfer is initiated by writing the message number to the bits [7:0] MESSAGE_NUMBER.
When the software initiates a data transfer between the IF1/IF2 registers and message RAM, the message handler sets the [15] BUSY bit in respective DCAN_IF1CMD/DCAN_IF2CMD to 1. After the transfer has completed, the BUSY bit is set back to 0 (see Figure 26-179).
Figure 26-179 Data Transfer Between IF1/IF2 Registers and Message RAM