SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Load Word from Memory with a Register Offset
LDW *+baseR[src1], dst
Functional unit = D
16 bit
| 15 | 13 | 12 | 10 | 9 | 7 | 6 | 0 |
| dst | baseR | src1 | 1 | 0 | 1 | 0 | 1 | 1 | 1 | ||||||
| 3 | 3 | 3 | opcode | ||||||||||||
Loads a word from memory (effective address) to dst. The memory address is formed from a base address register (baseR) and an offset (number of words) that is a register (src1). If an offset is not given, the assembler assigns an offset of zero. Brackets, [ ],must surround the specified offset, if using the optional offset parameter.
The square brackets, [ ], indicate that the src1 is scaled by a left-shift of 2 bits. After scaling, src1 is added to baseR. The result of the calculation is the effective address to be accessed in memory and the content loaded into dst.
The entire content is loaded into dst.
Word addresses must be aligned on word (two LSBs are 0) boundaries.
None
dst = *(baseR[src1])