SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The LISA is a full crossbar aimed at setting priorities, managing tags, and mapping memory.
The interconnect routes are:
The LISA block registers are DMM_LISA_MAP_i (where i = 0 to 3) and DMM_LISA_LOCK.
When two ROBINs are in use, the two ports are interleaved at a programmable boundary from 128 bytes or more (configurable with the DMM_LISA_MAP_i[19:18] SDRC_INTL bit field).