SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4848 5200 | Instance | WR |
| Description | Subsystem wrapper revision register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVISION | |||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:0 | REVISION | Wrapper revision value | R | 0x- |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0x4848 5204 | Instance | WR |
| Description | Subsystem soft reset register | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SOFT_RESET | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:1 | RESERVED | R | 0x0 | |
| 0 | SOFT_RESET | Software reset - Writing a one to this bit causes the CPGMACSS_R logic to be reset (INT, REGS, CPPI). Software reset occurs on the clock following the register bit write. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0008 | ||
| Physical Address | 0x4848 5208 | Instance | WR |
| Description | Subsystem control register | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SS_EEE_EN | MMR_STDBYMODE | MMR_IDLEMODE | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:9 | RESERVED | Reserved | R | 0x0 |
| 8 | SS_EEE_EN | Subsystem Energy Efficient Ethernet enable 0: EEE disabled 1: EEE enabled | RW | 0x0 |
| 7:4 | RESERVED | Reserved | R | 0x0 |
| 3:2 | MMR_STDBYMODE | Configuration of the local initiator state management mode. By definition, initiator may generate read/write transaction as long as it is out of STANDBY state. | RW | 0x0 |
| 0x0: Force-standby mode : Local initiator is unconditionally placed in standbystate. | ||||
| 0x1: No-standby mode : Local initiator is unconditionally placed out of standby state. | ||||
| 0x3: Reserved : Reserved. | ||||
| 0x2: Reserved : Reserved. | ||||
| 1:0 | MMR_IDLEMODE | Configuration of the local initiator state management mode. By definition, initiator may generate read/write transaction as long as it is out of IDLE state. | RW | 0x0 |
| 0x0: Force-idle mode : Local initiator is unconditionally placed in idle state. | ||||
| 0x1: No-idle mode : Local initiator is unconditionally placed out of idle state. | ||||
| 0x3: Reserved : Reserved. | ||||
| 0x2: Reserved : Reserved. |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 000C | ||
| Physical Address | 0x4848 520C | Instance | WR |
| Description | Subsystem interrupt control | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_TEST | RESERVED | INT_PACE_EN | RESERVED | INT_PRESCALE | |||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31 | INT_TEST | Interrupt Test - Test bit to the interrupt pacing blocks | RW | 0x0 |
| 30:22 | RESERVED | R | 0x0 | |
| 21:16 | INT_PACE_EN | Interrupt Pacing Enable INT_PACE_EN[0] – Enables RX_PULSE Pacing (0 is pacing bypass) INT_PACE_EN[1] – Enables TX_PULSE Pacing (0 is pacing bypass) | RW | 0x0 |
| 15:12 | RESERVED | R | 0x0 | |
| 11:0 | INT_PRESCALE | Interrupt Counter Prescaler - The number of MAIN_CLK periods in 4 µs. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0010 | ||
| Physical Address | 0x4848 5210 | Instance | WR |
| Description | Subsystem core 0 receive threshold int enable register | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_RX_THRESH_EN | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7:0 | C0_RX_THRESH_EN | Core 0 Receive Threshold Enable - Each bit in this register corresponds to the bit in the receive threshold interrupt that is enabled to generate an interrupt on RX_THRESH_PULSE. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0014 | ||
| Physical Address | 0x4848 5214 | Instance | WR |
| Description | Subsystem core 0 receive interrupt enable register | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_RX_EN | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7:0 | C0_RX_EN | Core 0 Receive Enable - Each bit in this register corresponds to the bit in the rx interrupt that is enabled to generate an interrupt on RX_PULSE. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0018 | ||
| Physical Address | 0x4848 5218 | Instance | WR |
| Description | Subsystem core 0 transmit interrupt enable register | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_TX_EN | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7:0 | C0_TX_EN | Core 0 Transmit Enable - Each bit in this register corresponds to the bit in the tx interrupt that is enabled to generate an interrupt on TX_PULSE. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 001C | ||
| Physical Address | 0x4848 521C | Instance | WR |
| Description | Subsystem core 0 misc interrupt enable register | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_MISC_EN | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:5 | RESERVED | R | 0x0 | |
| 4:0 | C0_MISC_EN | Core 0 Misc Enable - Each bit in this register corresponds to the miscellaneous interrupt (SPF2_PEND, SPF1_PEND, EVNT_PEND, STAT_PEND, HOST_PEND, MDIO_LINKINT, MDIO_USERINT) that is enabled to generate an interrupt on MISC_PULSE. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0040 | ||
| Physical Address | 0x4848 5240 | Instance | WR |
| Description | Subsystem core 0 rx threshold masked int status register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_RX_THRESH_STAT | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7:0 | C0_RX_THRESH_STAT | Core 0 Receive Threshold Masked Interrupt Status - Each bit in this read only register corresponds to the bit in the receive threshold interrupt that is enabled and generating an interrupt on RX_THRESH_PULSE. | R | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0044 | ||
| Physical Address | 0x4848 5244 | Instance | WR |
| Description | Subsystem core 0 rx interrupt masked int status register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_RX_STAT | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7:0 | C0_RX_STAT | Core 0 Receive Masked Interrupt Status - Each bit in this read only register corresponds to the bit in the Rx interrupt that is enabled and generating an interrupt on RX_PULSE. | R | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0048 | ||
| Physical Address | 0x4848 5248 | Instance | WR |
| Description | Subsystem core 0 tx interrupt masked int status register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_TX_STAT | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7:0 | C0_TX_STAT | Core 0 Transmit Masked Interrupt Status - Each bit in this read only register corresponds to the bit in the Tx interrupt that is enabled and generating an interrupt on TX_PULSE . | R | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 004C | ||
| Physical Address | 0x4848 524C | Instance | WR |
| Description | Subsystem core 0 misc interrupt masked int status register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_MISC_STAT | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:5 | RESERVED | R | 0x0 | |
| 4:0 | C0_MISC_STAT | Core 0 Misc Masked Interrupt Status - Each bit in this register corresponds to the miscellaneous interrupt (SPF2_PEND, SPF1_PEND, EVNT_PEND, STAT_PEND, HOST_PEND, MDIO_LINKINT, MDIO_USERINT) that is enabled and generating an interrupt on MISC_PULSE . | R | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0070 | ||
| Physical Address | 0x4848 5270 | Instance | WR |
| Description | Subsystem core 0 receive interrupts per millisecond | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_RX_IMAX | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:6 | RESERVED | R | 0x0 | |
| 5:0 | C0_RX_IMAX | Core 0 Receive Interrupts per Millisecond - The maximum number of interrupts per millisecond generated on RX_PULSE if pacing is enabled for this interrupt. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0074 | ||
| Physical Address | 0x4848 5274 | Instance | WR |
| Description | Subsystem core 0 transmit interrupts per millisecond | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C0_TX_IMAX | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:6 | RESERVED | R | 0x0 | |
| 5:0 | C0_TX_IMAX | Core 0 Transmit Interrupts per Millisecond - The maximum number of interrupts per millisecond generated on TX_PULSE if pacing is enabled for this interrupt. | RW | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 0088 | ||
| Physical Address | 0x4848 5288 | Instance | WR |
| Description | RGMII control signal register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RGMII2_FULLDUPLEX | RGMII2_SPEED | RGMII2_LINK | RGMII1_FULLDUPLEX | RGMII1_SPEED | RGMII1_LINK | |||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0x0 | |
| 7 | RGMII2_FULLDUPLEX | RGMII 2 Fullduplex - This is the CPRGMII fullduplex output signal. 0 - Half-duplex mode 1 - Full-duplex mode | R | 0x0 |
| 6:5 | RGMII2_SPEED | RGMII2 Speed - This is the CPRGMII speed output signal 0x0 - 10Mbps mode 0x1 - 100Mbps mode 0x2 - 1000Mbps (gig) mode 0x3 - reserved | R | 0x0 |
| 4 | RGMII2_LINK | RGMII2 Link Indicator - This is the CPRGMII link output signal 0 - RGMII2 link is down 1 - RGMII2 link is up | R | 0x0 |
| 3 | RGMII1_FULLDUPLEX | RGMII1 Fullduplex - This is the CPRGMII fullduplex output signal. 0 - Half-duplex mode 1 - Full-duplex mode | R | 0x0 |
| 2:1 | RGMII1_SPEED | RGMII1 Speed - This is the CPRGMII speed output signal 0x0 - 10Mbps mode 0x1 - 100Mbps mode 0x2 - 1000Mbps (gig) mode 0x3 - reserved | R | 0x0 |
| 0 | RGMII1_LINK | RGMII1 Link Indicator - This is the CPRGMII link output signal 0 - RGMII1 link is down 1 - RGMII1 link is up | R | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |
| Address Offset | 0x0000 008C | ||
| Physical Address | 0x4848 528C | Instance | WR |
| Description | Subsystem Status register | ||
| Type | R | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SPF2_CLKSTOP_ACK | SPF1_CLKSTOP_ACK | EEE_CLKSTOP_ACK | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:3 | RESERVED | R | 0x0 | |
| 2 | SPF2_CLKSTOP_ACK | SPF2 Clockstop Acknowledge – When asserted the subsystem gated clock is not turned on due to SPF2. | R | 0x0 |
| 1 | SPF1_CLKSTOP_ACK | SPF1 Clockstop Acknowledge – When asserted the subsystem gated clock is not turned on due to SPF1. | R | 0x0 |
| 0 | EEE_CLKSTOP_ACK | CPSW_3G Clockstop Acknowledge – When asserted the subsystem gated clock is not turned on due to the CPSW_3G. | R | 0x0 |
| Gigabit Ethernet Switch (GMAC_SW) |