SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Set the IPIPEIF_CFG1[15:14] INPSRC1 bit field to 0 and the IPIPEIF_CFG1[3:2] INPSRC2 bit field to 1.
This configuration can be used to process data with the IPIPE module from memory to memory. The data stored in SDRAM can be decompressed (A-law or DPCM) before being forwarded to the IPIPE module.
In this configuration, the ISIF and H3A modules are assumed to be disabled.
Figure 9-42 shows the data path.
Figure 9-42 ISS ISP IPIPEIF INPSRC1 = 0 and INPSRC2 = 1 Data Path