SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 26-146 describes the I/O signals of the SuperSpeed USB subsystem interfaces.
Figure 26-146 SuperSpeed USB Subsystem Environmenti = 1 to 4
k = 3 or 4
Table 26-432 through describe the I/O signals of the SuperSpeed USB subsystem interfaces shown in Figure 26-146
| Module Pin | Device-Level Signal Name | I/O(1) | Description | Reset Value |
|---|---|---|---|---|
| USB2PHY1 | ||||
| DRVVBUS | usb1_drvvbus | O | Drive-VBUS enable to external charge pump/power switch | 0 |
| DP | usb1_dp | I/O | USB2.0 half-duplex differential pair | HiZ |
| DM | usb1_dm | I/O | HiZ | |
| USB3_PHY | ||||
| TX | usb_txn0 | O | USB3.0 transmitter differential pair | HiZ |
| TY | usb_txp0 | O | HiZ | |
| RX | usb_rxn0 | I | USB3.0 receiver differential pair | HiZ |
| RY | usb_rxp0 | I | HiZ | |
| Module Pin | Device-Level Signal Name | I/O | Description | Reset Value |
|---|---|---|---|---|
| USB2PHY2 | ||||
| DRVVBUS | usb2_drvvbus | O | Drive-VBUS enable to external charge pump/power switch | 0 |
| DP | usb2_dp | I/O | USB2.0 half-duplex differential pair | HiZ |
| DM | usb2_dm | I/O | HiZ | |
| Module Pin | Device-Level Signal Name | I/O | Description | Reset Value |
|---|---|---|---|---|
| ULPI interface | ||||
| ULPI_CLK | usb3_ulpi_clk | I | Clock input from external transceiver | HiZ |
| ULPI_DIR | usb3_ulpi_dir | I | Data direction control from external transceiver | HiZ |
| ULPI_STP | usb3_ulpi_stp | O | Output to external transceiver to stop data stream | 1 |
| ULPI_NXT | usb3_ulpi_nxt | I | Next signal control from external transceiver | HiZ |
| ULPI_DATA0 | usb3_ulpi_d0 | I/O | Data bit 0 to/from external transceiver | HiZ |
| ULPI_DATA1 | usb3_ulpi_d1 | I/O | Data bit 1 to/from external transceiver | HiZ |
| ULPI_DATA2 | usb3_ulpi_d2 | I/O | Data bit 2 to/from external transceiver | HiZ |
| ULPI_DATA3 | usb3_ulpi_d3 | I/O | Data bit 3 to/from external transceiver | HiZ |
| ULPI_DATA4 | usb3_ulpi_d4 | I/O | Data bit 4 to/from external transceiver | HiZ |
| ULPI_DATA5 | usb3_ulpi_d5 | I/O | Data bit 5 to/from external transceiver | HiZ |
| ULPI_DATA6 | usb3_ulpi_d6 | I/O | Data bit 6 to/from external transceiver | HiZ |
| ULPI_DATA7 | usb3_ulpi_d7 | I/O | Data bit 7 to/from external transceiver | HiZ |
| Module Pin | Device-Level Signal Name | I/O | Description | Reset Value |
|---|---|---|---|---|
| ULPI interface | ||||
| ULPI_CLK | usb4_ulpi_clk | I | Clock input from external transceiver | HiZ |
| ULPI_DIR | usb4_ulpi_dir | I | Data direction control from external transceiver | HiZ |
| ULPI_STP | usb4_ulpi_stp | O | Output to external transceiver to stop data stream | 1 |
| ULPI_NXT | usb4_ulpi_nxt | I | Next signal control from external transceiver | HiZ |
| ULPI_DATA0 | usb4_ulpi_d0 | I/O | Data bit 0 to/from external transceiver | HiZ |
| ULPI_DATA1 | usb4_ulpi_d1 | I/O | Data bit 1 to/from external transceiver | HiZ |
| ULPI_DATA2 | usb4_ulpi_d2 | I/O | Data bit 2 to/from external transceiver | HiZ |
| ULPI_DATA3 | usb4_ulpi_d3 | I/O | Data bit 3 to/from external transceiver | HiZ |
| ULPI_DATA4 | usb4_ulpi_d4 | I/O | Data bit 4 to/from external transceiver | HiZ |
| ULPI_DATA5 | usb4_ulpi_d5 | I/O | Data bit 5 to/from external transceiver | HiZ |
| ULPI_DATA6 | usb4_ulpi_d6 | I/O | Data bit 6 to/from external transceiver | HiZ |
| ULPI_DATA7 | usb4_ulpi_d7 | I/O | Data bit 7 to/from external transceiver | HiZ |
The path from a module pin to device pad(s) is defined at the device I/O logic level. The control module registers assign the specific function to the device pads. For more information on control module settings, see Pad Configuration Registers in Control Module.