SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Register Name | Type | Register Width (Bits) | Address Offset | ISP6P5_SYS2 Physical Address |
|---|---|---|---|---|
| ISP5_KEY_EN1 | R | 32 | 0x0000 0000 | 0x4224 00A0 |
| ISP5_KEY_EN2 | R | 32 | 0x0000 0004 | 0x4224 00A4 |
| ISP5_KEY_EN3 | R | 32 | 0x0000 0008 | 0x4224 00A8 |
| ISP5_KEY_EN4 | R | 32 | 0x0000 000C | 0x4224 00AC |
| ISP5_KEY_EN5 | R | 32 | 0x0000 0010 | 0x4224 00B0 |
| ISP5_KEY_EN6 | R | 32 | 0x0000 0014 | 0x4224 00B4 |