SPRUIE9D May 2017 – May 2024
Table 3-295 lists the clock domain modes supported by the clock domain.
| NO_SLEEP | SW_SLEEP | SW_WKUP | HW_AUTO |
|---|---|---|---|
| Available | Available | Available | Available |
Table 3-296 lists the clock domain state transition control and status bits for the clock in this clock domain.
| Parameter Name | Control/Status Bit Field |
|---|---|
| CLKACTIVITY_VPE_GCLK Clock Status | CM_VPE_CLKSTCTRL[8] CLKACTIVITY_VPE_GCLK |
| Clock Domain State Transition Control | CM_VPE_CLKSTCTRL[1:0] CLKTRCTRL |