SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The MPU_MA implements a Watchpoint unit (MPU_MA_WP) attached to its AXI input interface and thus allowing the user to track certain AXI transactions. The MPU_MA_WP can be programmed to generate a trigger when a specified AXI transaction (or a chain of AXI transactions) satisfies a set of user-defined attributes. Upon triggering (that is, upon transaction match), additional information about the target transaction is captured in dedicated log registers.