SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
| Surrounding Modules | Comments |
|---|---|
| PRCM | The module interface and functional clocks must be enabled. See Chapter 3, Power, Reset, and Clock Management. |
| DMM | The EMIF is a slave to the DMM. The DMM must be enabled and configured. See Section 17.2, Dynamic Memory Manager. |
| Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Chapter 19, Interrupt Controllers. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see Section 20.4.6.4, IRQ_CROSSBAR Module Functional Description, in Chapter 20, Control Module. |