SPRUIE9D May 2017 – May 2024
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x489D 5700 | Instance | VPE_CSC |
| Description | |||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | B0 | RESERVED | A0 | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:29 | RESERVED | R | 0x0 | |
| 28:16 | B0 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| 15:13 | RESERVED | R | 0x0 | |
| 12:0 | A0 | Its is represented as Q3.10 number. So the value ranges from -4 to +4. To convert a decimal number, multiply the number by 1024 and write it in the register in hex format. For example, to program 0.673, 0x2B1 should be written in the register. (int)(0.673 X 1024) = (int)689.152 = 689 = 0x2B1. If the real number is negative, then multiply it by 1024, and convert it to 2's compliment format in 12-bit. For example, if a coefficient is - 1.893, 0x186E needs to be written in the register. (int)(-1.893*1024)= -1938 = 0x186E (2'S compliment format of -1938 in 13-bit width) | RW | 0x0 |
| VPE Functional Description |
| VPE Register Manual |
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0x489D 5704 | Instance | VPE_CSC |
| Description | |||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | A1 | RESERVED | C0 | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:29 | RESERVED | R | 0x0 | |
| 28:16 | A1 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| 15:13 | RESERVED | R | 0x0 | |
| 12:0 | C0 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| VPE Functional Description |
| VPE Register Manual |
| Address Offset | 0x0000 0008 | ||
| Physical Address | 0x489D 5708 | Instance | VPE_CSC |
| Description | |||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | C1 | RESERVED | B1 | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:29 | RESERVED | R | 0x0 | |
| 28:16 | C1 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| 15:13 | RESERVED | R | 0x0 | |
| 12:0 | B1 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| VPE Functional Description |
| VPE Register Manual |
| Address Offset | 0x0000 000C | ||
| Physical Address | 0x489D 570C | Instance | VPE_CSC |
| Description | |||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | B2 | RESERVED | A2 | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:29 | RESERVED | R | 0x0 | |
| 28:16 | B2 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| 15:13 | RESERVED | R | 0x0 | |
| 12:0 | A2 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| VPE Functional Description |
| VPE Register Manual |
| Address Offset | 0x0000 0010 | ||
| Physical Address | 0x489D 5710 | Instance | VPE_CSC |
| Description | |||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | D0 | RESERVED | C2 | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:28 | RESERVED | R | 0x0 | |
| 27:16 | D0 | Coefficients of color space converter. This coefficient is an integer number in the range of 2048. It is in 12-bit wide 2's compliment format. The MSB is sign bit. For example, if this coefficient is 749, then 0x2ED (hex format) should be assigned to this register. Another example, if this coefficient is -1021, then 0xC03 should be assigned to this register. | RW | 0x0 |
| 15:13 | RESERVED | R | 0x0 | |
| 12:0 | C2 | Coefficients of color space converter. This coefficient is a real number in the range of -4. to +4 represent in Q3.10 format. The MSB is sign bit. (Same format conversion as A0 in VPE_CSC00) | RW | 0x0 |
| VPE Functional Description |
| VPE Register Manual |
| Address Offset | 0x0000 0014 | ||
| Physical Address | 0x489D 5714 | Instance | VPE_CSC |
| Description | |||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | BYPASS | D2 | RESERVED | D1 | |||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:29 | RESERVED | R | 0x0 | |
| 28 | BYPASS | Full CSC bypass mode | RW | 0x0 |
| 27:16 | D2 | Coefficients of color space converter. This coefficient is an integer number in the range of -2048 to 2048. It is in 12-bit wide 2's compliment format. The MSB is sign bit. (Same format conversion as D0 in VPE_CSC04) | RW | 0x0 |
| 15:12 | RESERVED | R | 0x0 | |
| 11:0 | D1 | Coefficients of color space converter. This coefficient is an integer number in the range of -2048 to 2048. It is in 12-bit wide 2's compliment format. The MSB is sign bit. (Same format conversion as D0 in VPE_CSC04) | RW | 0x0 |
| VPE Functional Description |
| VPE Register Manual |