SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
There are four status registers which show when there is a firewall error. The CTRL_CORE_SEC_ERR_STATUS_FUNC_1 and CTRL_CORE_SEC_ERR_STATUS_FUNC_2 registers are used in device normal operation mode. The x_FW_ERROR bits from these two registers are combined into a single interrupt signal sent to the IRQ_CROSSBAR module as shown in Figure 20-14. The CTRL_CORE_SEC_ERR_STATUS_DEBUG_1 and CTRL_CORE_SEC_ERR_STATUS_DEBUG_2 registers are used when the device is in debug mode. These two registers have bits same as in the CTRL_CORE_SEC_ERR_STATUS_FUNC_1 and CTRL_CORE_SEC_ERR_STATUS_FUNC_2 registers.
All bits in these registers are cleared when the ERROR_LOG_k and L4_IA_ERROR_LOG_L registers are cleared.
Figure 20-14 Combined Firewall Error Interrupt