SPRUIE9D May 2017 – May 2024
| Register Name | Type | Register Width (Bits) | Address Offset | WKUPAON_CM Physical Address L4_WKUP Interconnect |
|---|---|---|---|---|
| CM_WKUPAON_CLKSTCTRL | RW | 32 | 0x0000 0000 | 0x4AE0 7800 |
| CM_WKUPAON_L4_WKUP_CLKCTRL | R | 32 | 0x0000 0020 | 0x4AE0 7820 |
| RESERVED | R | 32 | 0x0000 0028 | 0x4AE0 7828 |
| CM_WKUPAON_WD_TIMER2_CLKCTRL | RW | 32 | 0x0000 0030 | 0x4AE0 7830 |
| CM_WKUPAON_GPIO1_CLKCTRL | RW | 32 | 0x0000 0038 | 0x4AE0 7838 |
| CM_WKUPAON_TIMER1_CLKCTRL | RW | 32 | 0x0000 0040 | 0x4AE0 7840 |
| CM_WKUPAON_TIMER12_CLKCTRL | R | 32 | 0x0000 0048 | 0x4AE0 7848 |
| CM_WKUPAON_COUNTER_32K_CLKCTRL | R | 32 | 0x0000 0050 | 0x4AE0 7850 |
| RESERVED | R | 32 | 0x0000 0060 | 0x4AE0 7860 |
| CM_WKUPAON_KBD_CLKCTRL | RW | 32 | 0x0000 0078 | 0x4AE0 7878 |
| CM_WKUPAON_UART10_CLKCTRL | RW | 32 | 0x0000 0080 | 0x4AE0 7880 |
| CM_WKUPAON_DCAN1_CLKCTRL | RW | 32 | 0x0000 0088 | 0x4AE0 7888 |
| RESERVED | RW | 32 | 0x0000 0090 | 0x4AE0 7890 |
| RESERVED | RW | 32 | 0x0000 0098 | 0x4AE0 7898 |
| CM_WKUPAON_ADC_CLKCTRL | RW | 32 | 0x0000 00A0 | 0x4AE0 78A0 |
| RESERVED | R | 32 | 0x0000 00B0 | 0x4AE0 78B0 |
| RESERVED | R | 32 | 0x0000 00B8 | 0x4AE0 78B8 |
| RESERVED | R | 32 | 0x0000 00C0 | 0x4AE0 78C0 |
| RESERVED | R | 32 | 0x0000 00C8 | 0x4AE0 78C8 |
| RESERVED | R | 32 | 0x0000 00D0 | 0x4AE0 78D0 |
| RESERVED | R | 32 | 0x0000 00D8 | 0x4AE0 78D8 |