SPRUI30H November 2015 – May 2024 DRA746
Write multiple (page) access in asynchronous mode is not supported for address/data-multiplexed devices.
If the GPMC_CONFIG1_i[28] WRITEMULTIPLE bit is enabled (0x1) with the GPMC_CONFIG1_i[27] WRITETYPE bit as asynchronous (0x0), the GPMC processes single asynchronous accesses.
For accesses on nonmultiplexed devices, see Section 15.4.4.10.3, Asynchronous and Synchronous Accesses in Nonmultiplexed Mode.