SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The DCAN provides three DMA request lines, each indicating new data in one of the three interface register sets IF1, IF2 and IF3.
The update of IF1 and IF2 registers will be initiated by a write access to the IF1 respective IF2 Command Registers (DCAN_IF1CMD, DCAN_IF2CMD).
The IF3 registers content can be automatically updated on reception of CAN messages in message objects which are programmed for automatic IF3 update, see Section 24.10.4.10.2, IF3 Register Set.
When a DCAN internal IFx (x = 1 to 3) update is complete, a DMA request will be activated and stays active until the first access to one of the relevant IFx registers. The DMA functionality has to be enabled by setting bit [18] DE0/[19] DE1/[20] DE3 in DCAN_CTL.