SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The CPSW_3G G/MII interfaces are compliant to the IEEE Std 802.3 Specification.
The CPSW_3G contains two CPGMAC_SL interfaces (ports 1 and 2), one CPPI interface Host Port (port 0), Common Platform Time Sync (CPTS), ALE Engine and CPDMA. A top-level block diagram of the CPSW_3G is shown in Figure 24-192.
Figure 24-192 CPSW_3G Block Diagram