SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This chapter describes the device interconnect.
The level 3 (L3) interconnect is an instantiation of the NoC interconnect from Arteris, Inc. Arteris is a registered trademark of Arteris, Inc.
This document contains materials that are ©Arteris, Inc., and that constitute proprietary information of Arteris, Inc.
All materials and trademarks are used under license from Arteris, Inc. For additional information, see the Arteris Reference manuals, or contact Arteris, Inc.
NoC is an abbreviation for Network On Chip.
The level 4 (L4) interconnects are instantiations of the Sonics3220™ interconnect from Sonics, Inc.
This document contains materials that are ©2003-2010 Sonics, Inc., and that constitute proprietary information of Sonics, Inc.
SonicsLX and Sonics3220, are trademarks or registered trademarks of Sonics, Inc. All such materials and trademarks are used under license from Sonics, Inc. For additional information, see the SonicsLX or Sonics3220 Reference manuals, or contact Sonics, Inc.
SLX is an abbreviation for SonicsLX®.