SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The general-purpose interface combines eightGPIO modules for a flexible, user-programmable, general-purpose input/output (I/O) controller. The general-purpose interface implements functions that are not implemented with the dedicated controllers in the device and require simple input and/or output software-controlled signals. The GPIO allows a variety of custom connections and expands the I/O capabilities of the system to the real world.
Figure 27-2 shows a typical application using the general-purpose interface.
Figure 27-2 General-Purpose Interface Typical ApplicationThe general-purpose interface can physically connect the device to a keyboard matrix and peripheral integrated circuits (ICs).