SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The VCP1 and VCP2 modules generates events shown in Table 30-6. An interrupt can be enable or disable by using the VCP_IRQENABLE_SET register.
| Event Name | Description |
|---|---|
| VCP_IRQSTATUS[0] STATUS | Current active status of the interrupts after the enabling function. |
| VCP_IRQENABLE_SET[0] ENABLE_SET | User enables the VCP error interrupt |
| VCP_IRQENABLE_CLR[0] ENABLE_CLR | User disables the VCP error interrupt. |