SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
When the DMA handler has completed its ‘N-1’ OCP accesses, read_count is assigned with ‘N-1’.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Start the channel | MCSPI_CHxCTRL[0] EN | 1 |
| Wait until read_count = N - 1 | ||
| Disable DMA read request | MCSPI_CHxCONF[15] DMAR | 0 |
| Wait until last_transfer = TRUE | ||
| Stop the channel | MCSPI_CHxCTRL[0] EN | 0 |
| Read the receiver register | MCSPI_RXx | 0x- |
| Increment read_count +1 | ||
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read MCSPI_IRQSTATUS | MCSPI_IRQSTATUS | 0x- |
| Write MCSPI_IRQSTATUS to reset channel status bits | MCSPI_IRQSTATUS[channel x bits] | 0b1111 |
| IF: RXx_FULL AND read_count = N | ||
| last_transfer = TRUE | ||
| ENDIF | ||