SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The OCP_WP_NOC can be configured to profile DMA transfers. This feature provides to the user visibility on:
When operating in this mode, the OCP_WP_NOC exports to CT_STM:
The CT_STM module encapsulates the information above in a compact STP message.
The address range filtering remains active but OCP address data are not encapsulated into the trace message to maximize CT_STM throughput.