SPRUI30H November 2015 – May 2024
To avoid error responses from the EMIF controller the SDRAM initialization must be performed per 16-Byte blocks if EMIF_SDRAM_CONFIG[15:14] NARROW_MODE = 0x0 or per 8-Byte blocks if EMIF_SDRAM_CONFIG[15:14] NARROW_MODE = 0x1.