SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The CTRL_CORE_EMIF_INITIATOR_PRIORITY_1 to CTRL_CORE_EMIF_INITIATOR_PRIORITY_6 registers are intended to control the priority of each initiator accessing the two EMIFs. Each 3-bit field in these registers is associated only with one initiator. Setting this bit field to 0x0 means that the corresponding initiator has a highest priority over the others and setting it to 0x7 is for lowest priority. This feature is useful in case of concurrent access to the external SDRAM from several initiators.
The priorities configured through the CTRL_CORE_EMIF_INITIATOR_PRIORITY_1 to CTRL_CORE_EMIF_INITIATOR_PRIORITY_6 registers have affect only at the L3 switch levels and are always overridden at DMM level by the priorities configured thorough the DMM_PEG_PRIO_k registers.