SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
In Horizontal Blanking and Vertical Blanking, non-ancillary data pixels should be Y=0x10 and Cb=Cr=0x80. When the Channel ID is embedded in the Horizontal Blanking for 2 and 4-way multiplexing, the lower nibbles of all Luma and Chroma pixels are replaced by the 4 bit Channel ID. This scenario is shown in Figure 9-53. The maximum number of values defined by this 4-bit range is 24 = 16. However, only Channel IDs in the range {0:7} are supported.
Figure 9-53 Channel ID Inserted Into Horizontal Blanking