SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Processor trace can be exported to an external trace receiver through the CS_TPIU module. To achieve this, the debugger or application software must ensure to program the DRM module properly (that is, according to Table 33-34).
The CS_TPIU has a configurable export width of maximum 16 data pins (TRACEDATA) plus a dedicated export clock (TRACECLK) and a control signal (TRACECTL).
In case of MPU trace streams interleaved, the trace receiver software must demultiplex the two trace streams before decoding each individual stream.