SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The L4 interconnects handle transfers with peripherals. The L4 interconnect comprises the following interconnects:
The L4 interconnect can be configured to tune the access according to the characteristics of each module.
The following sections describe the register mapping of the L4 interconnect. Software configures these registers.