SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | PCIe1_PHY_TX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A09 4400 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A09 4404 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A09 4408 |
| PCIEPHYTX_FUNC_CONFIG_REG | RW | 32 | 0x0000 000C | 0x4A09 440C |
| PCIEPHYTX_DRIVER_DATA_CONFIG1 | R | 32 | 0x0000 0010 | 0x4A09 4410 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A09 4414 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A09 4418 |
| RESERVED | R | 32 | 0x0000 001C | 0x4A09 441C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A09 4420 |
| RESERVED | R | 32 | 0x0000 0024 | 0x4A09 4424 |
| RESERVED | R | 32 | 0x0000 0028 | 0x4A09 4428 |
| PCIEPHYTX_TEST_CONFIG_REG | RW | 32 | 0x0000 002C | 0x4A09 442C |
| PCIEPHYTX_PATTGEN_PRELOAD | RW | 32 | 0x0000 0030 | 0x4A09 4430 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A09 4434 |
| Register Name | Type | Register Width (Bits) | Address Offset | PCIe2_PHY_TX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A09 5400 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A09 5404 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A09 5408 |
| PCIEPHYTX_FUNC_CONFIG_REG | RW | 32 | 0x0000 000C | 0x4A09 540C |
| PCIEPHYTX_DRIVER_DATA_CONFIG1 | R | 32 | 0x0000 0010 | 0x4A09 5410 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A09 5414 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A09 5418 |
| RESERVED | R | 32 | 0x0000 001C | 0x4A09 541C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A09 5420 |
| RESERVED | R | 32 | 0x0000 0024 | 0x4A09 5424 |
| RESERVED | R | 32 | 0x0000 0028 | 0x4A09 5428 |
| PCIEPHYTX_TEST_CONFIG_REG | RW | 32 | 0x0000 002C | 0x4A09 542C |
| PCIEPHYTX_PATTGEN_PRELOAD | RW | 32 | 0x0000 0030 | 0x4A09 5430 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A09 5434 |