SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The OCM subsystem consists of three OCM Controllers (OCMC) that are associated with the on-chip RAM. The OCM controllers are also introduced in Section 15.1.6, OCM Overview of Section 15.1, Memory Subsystem Overview.
The RAM associated controllers are as follows:
Figure 15-106 shows the three OCMC_RAM controllers.
Figure 15-106 OCMC_RAMi (i = 1 to 3) Overview