SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The procedure in Table 24-344 configures the DIT-specific subframe fields as part of the S/PDIF format data.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the valid bit value for odd time slots. | MCASP_TXDITCTL[3] VB | 0x- |
| Configure the valid bit value for even time slots. | MCASP_TXDITCTL[2] VA | 0x- |
| Configure the user data bit for each subframe A and B in a 384-slot S/PDIF block. | MCASP_DITUDRAi[31:0] DITUDRAi, where i = 0 to 5 MCASP_DITUDRBi[31:0] DITUDRBi, where i = 0 to 5 | 0x- 0x- |
| Configure the channel status bit for each subframe A and B in a 384-slot S/PDIF block. | MCASP_DITCSRAi[31:0], where i = 0 to 5 MCASP_DITCSRBi[31:0], where i = 0 to 5 | 0x- 0x- |