SPRUI30H November 2015 – May 2024 DRA746
Bits 15:0, this field indicates the size of the payload in words for the command. This is 128 bit words. The maximum number of words is 1023 words in a single payload