SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-291 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| CPGMAC | GMAC_MAIN_CLK | Interface |
| GMAC_RFT_CLK | Functional | |
| GMII_250MHZ_CLK | Functional | |
| RGMII_5MHZ_CLK | Functional | |
| RMII_50MHZ_CLK | Functional |
Table 3-292 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| GMAC | None |
Table 3-293 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| GMAC | Master/slave | CM_GMAC_GMAC_CLKCTRL[18] STBYST | Standby status |
| CM_GMAC_GMAC_CLKCTRL[17:16] IDLEST | Idle status | ||
| CM_GMAC_GMAC_CLKCTRL[24] CLKSEL_REF | Select the source of the functional clock | ||
| CM_GMAC_GMAC_CLKCTRL[27:25 ] CLKSEL_RFT | Select the source of the CPTS_RFT_CLK |
Table 3-294 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| GMAC | Available | N/A | Available | CM_GMAC_GMAC_CLKCTRL[1:0] MODULEMODE | Read/write |