SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
When two interrupts happen at the same time, they are serviced by the ARP32 in order of their priority. The priority level for each interrupt is listed in Table 8-344
| Priority | Interrupt |
|---|---|
| Highest | Reset |
| NMI | |
| SWI | |
| INT4 | |
| INT5 | |
| INT6 | |
| INT7 | |
| INT8 | |
| INT9 | |
| INT10 | |
| INT11 | |
| INT12 | |
| INT13 | |
| INT14 | |
| INT15 | |
| Lowest | UNDEF |